Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22230 K.CCC3W33 |
23056 K.CCC3W33 |
23120 K.CCC3W33 |
23122 K.CCC3W33 |
23132 K.CCC3W33 |
23136 K.CCC3W33 |
23138 K.CCC3W33 |
23152 K.CCC3W33 |
23218 K.CCC3W33 |
23220 K.CCC3W33 |
23222 K.CCC3W33 |
23240 K.CCC3W33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
893.32 € | 1 | 4 Days | 150 | 270 | 73 | 7316576600715 | 17450.0 | ||
2,848.19 € | 1 | 17 Days | 280 | 420 | 106 | 7316571168920 | 48900.0 | ||
331.50 € | 1 | 4 Days | 100 | 165 | 52 | 7316577025494 | 4250.0 | ||
379.97 € | 1 | 4 Days | 110 | 180 | 56 | 7316576656156 | 5343.0 | ||
1,124.72 € | 1 | 4 Days | 160 | 270 | 86 | 7316576600371 | 19150.0 | ||
1,529.50 € | 1 | 4 Days | 180 | 300 | 96 | 7316576656309 | 26500.0 | ||
1,919.56 € | 1 | 4 Days | 190 | 320 | 104 | 7316571074856 | 33200.0 | ||
4,316.76 € | 1 | 4 Days | 260 | 440 | 144 | 7316570016437 | 86600.0 | ||
302.73 € | 1 | 4 Days | 90 | 160 | 52.4 | 7316577016287 | 4325.0 | ||
413.25 € | 1 | 4 Days | 100 | 180 | 60.3 | 7316576657207 | 6400.0 | ||
492.57 € | 1 | 4 Days | 110 | 200 | 69.8 | 7316576657245 | 9240.0 | ||
2,882.81 € | 1 | 4 Days | 200 | 360 | 128 | 7316576600289 | 55400.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered (1:12) | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |