Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22212 K.E |
22214 K.E |
22215 K.E |
22216 K.E |
22217 K.E |
22219 K.E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
103.83 € | 1 | 12 Days | 60 | 110 | 28 | 7316576652226 | 1105.0 | ||
139.75 € | 1 | 17 Days | 70 | 125 | 31 | 7316576652370 | 1565.0 | ||
153.37 € | 1 | 12 Days | 75 | 130 | 31 | 7316576652462 | 1648.0 | ||
174.02 € | 1 | 12 Days | 80 | 140 | 33 | 7316576652561 | 2053.0 | ||
200.30 € | 1 | 17 Days | 85 | 150 | 36 | 7316571008714 | 2625.0 | ||
278.42 € | 1 | 17 Days | 95 | 170 | 43 | 7316570789874 | 4067.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 5 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered (1:12) | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |