Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32317 J2
I.D. d(mm) | 85 | O.D. D(mm) | 180 | Width B(mm) | 63.5 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
Cage | Sheet steel cage | EAN | 7316577006134 | Product range | Complete tapered roller bearing |
Temperature range | -30 to +120 °C | Weight(g) | 6850.0 |
This page is Tapered roller bearings J2 Series, part number 32317 J2.
You can find the detail information about specifications and dimensions on part number 32317 J2.