Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31310 J2QCL7CDF
I.D. d(mm) | 50 | O.D. D(mm) | 110 | Width B(mm) | 59.78 |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | In X-arrangement matched bearing set >< |
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |
Weight(g) | 2559.0 |