V Belt Pulleys, Idlers

V Belt Pulleys, Idlers
[Specifications]
・Number of grooves: 4
・Inner dimension(mm): 35-146
・Outer dimension(mm): 64-639.6
・Width(mm): 21-102
・Version: Arm pulley, Full pulley, Plate pulley

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB-SPA80/1
TB-SPA85/1
TB-SPA90/1
TB-SPA90/2
TB-SPA90/3
TB-SPA95/1
TB-SPA95/2
TB-SPA95/3
TB-SPA100/1
TB-SPA100/2
TB-SPA100/3
TB-SPA106/1
TB-SPA106/2
TB-SPA106/3
TB-SPA112/1
TB-SPA112/2
TB-SPA112/3
TB-SPA118/1
TB-SPA118/2
TB-SPA118/3
TB-SPA125/1
TB-SPA125/2
TB-SPA125/3
TB-SPA132/1
TB-SPA132/2
TB-SPA132/3
TB-SPA140/1
TB-SPA140/2
TB-SPA140/3
TB-SPA150/1
TB-SPA150/2
TB-SPA150/3
TB-SPA160/1
TB-SPA160/2
TB-SPA160/3
TB-SPA170/1
TB-SPA170/2
TB-SPA170/3
TB-SPA180/1
TB-SPA180/2
TB-SPA180/3
TB-SPA190/1
TB-SPA190/2
TB-SPA190/3
TB-SPA200/1
TB-SPA200/2
TB-SPA200/3
TB-SPA212/2
TB-SPA212/3
TB-SPA212/4
TB-SPA224/2
TB-SPA224/3
TB-SPA236/2
TB-SPA236/3
TB-SPA250/2
TB-SPA250/3
TB-SPA280/2
TB-SPA280/3
TB-SPA315/2
TB-SPA315/3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Inner dimension
(mm)
Number of grooves Outer dimension
(mm)
Version Weight
(g)
Width
(mm)

7.55 €

1 4 Days 401448624498447-85.5Full pulley472.025

8.23 €

1 4 Days 401448624501147-90.5Full pulley593.025

9.24 €

1 4 Days 401448624504247-95.5Full pulley663.025

11.28 €

1 4 Days 401448624505957-95.5Full pulley704.025

13.09 €

1 4 Days 401448624506657-95.5Full pulley966.025

10.89 €

1 4 Days 401448624508047-100.5Full pulley800.025

12.30 €

1 4 Days 401448624509757-100.5Full pulley853.025

15.02 €

1 4 Days 401448624510357-100.5Full pulley1136.025

-

1 Quote 401448624512757-105.5Full pulley762.025

14.14 €

1 4 Days 401448624513457-105.5Full pulley1013.025

16.58 €

1 4 Days 401448624514157-105.5Full pulley1256.025

-

1 Quote 401448624517257-111.5Full pulley933.025

15.22 €

1 4 Days 401448624518957-111.5Full pulley1178.025

18.70 €

1 4 Days 401448624519657-111.5Full pulley1521.025

-

1 Quote 401448624522657-117.5Full pulley1076.025

16.02 €

1 4 Days 401448624523357-117.5Full pulley1359.025

19.23 €

1 4 Days 401448624524070-117.5Full pulley1556.032

12.88 €

1 4 Days 401448624527157-123.5Full pulley1218.025

17.77 €

1 4 Days 401448624528857-123.5Full pulley1581.025

21.40 €

1 4 Days 401448624529570-123.5Full pulley1800.032

-

1 Quote 401448624532557-130.5Full pulley1409.025

19.42 €

1 4 Days 401448624533257-130.5Full pulley1848.025

22.88 €

1 4 Days 401448624534970-130.5Full pulley2200.032

14.33 €

1 4 Days 401448624537057-137.5Full pulley1600.025

-

1 Quote 401448624538770-137.5Full pulley2072.032

24.37 €

1 4 Days 401448624539470-137.5Full pulley2530.032

16.88 €

1 4 Days 401448624542457-145.5Full pulley1800.025

26.54 €

1 4 Days 401448624543170-145.5Full pulley2604.032

28.44 €

1 4 Days 401448624544885-145.5Full pulley2800.045

20.66 €

1 4 Days 401448624547957-155.5Full pulley2185.025

30.16 €

1 4 Days 401448624548670-155.5Full pulley2980.032

31.60 €

1 4 Days 401448624549385-155.5Full pulley3564.045

23.63 €

1 4 Days 401448624552357-165.5Plate pulley2500.025

32.68 €

1 4 Days 401448624553070-165.5Full pulley3495.032

40.03 €

1 4 Days 401448624554785-165.5Full pulley4372.045

22.50 €

1 4 Days 401448624557857-175.5Plate pulley2860.025

37.37 €

1 4 Days 401448624558570-175.5Full pulley4107.032

42.10 €

1 4 Days 401448624559285-175.5Full pulley5148.045

23.18 €

1 4 Days 401448624562257-185.5Plate pulley2187.025

36.70 €

1 4 Days 401448624563970-185.5Plate pulley3402.032

-

1 Quote 401448624564685-185.5Full pulley6006.045

22.98 €

1 4 Days 401448624567757-195.5Plate pulley2317.025

45.29 €

1 4 Days 401448624568470-195.5Plate pulley3814.032

46.97 €

1 4 Days 401448624569185-195.5Full pulley6925.045

28.65 €

1 4 Days 401448624572170-205.5Plate pulley2932.032

-

1 Quote 401448624573885-205.5Plate pulley4581.045

58.70 €

1 4 Days 401448624574585-205.5Plate pulley6140.045

49.86 €

1 4 Days 401448624578385-217.5Plate pulley4830.045

67.65 €

1 4 Days 401448624579085-217.5Plate pulley6124.045

75.96 €

1 4 Days 40144862458061084217.5Full pulley9534.051

51.66 €

1 4 Days 401448624583785-229.5Plate pulley4670.045

-

1 Quote 401448624584485-229.5Plate pulley6485.045

52.23 €

1 4 Days 401448624588285-241.5Arm pulley5202.045

63.46 €

1 4 Days 401448624589985-241.5Arm pulley6619.045

64.97 €

1 4 Days 401448624593685-255.5Arm pulley5760.045

-

1 Quote 401448624594385-255.5Plate pulley7315.045

62.44 €

1 4 Days 401448624598185-285.5Arm pulley6270.045

90.93 €

1 4 Days 401448624599885-285.5Plate pulley8212.045

68.95 €

1 4 Days 401448624603285-320.5Arm pulley7230.045

96.62 €

1 4 Days 4014486246049108-320.5Arm pulley11410.051

Loading...

Tech Support