Cam Followers, Roller Followers C-2Z Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

305807 C-2Z

Part Number
305807 C-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.02 €

1 12 Days

Loading...

  1. 1

Basic information

Roller Type Cylindrical Outer Ring Roller Outer Diameter D(φ) 80 Roller Width B(mm) 27
Material Bearing steel Ball rows Double row bearing Internal diameter(mm) 35
Seal Cover on both sides Temperature range -20 to +120 °C Weight(g) 640.0
EAN 7316577008190 Cage Sheet steel cage

This page is Cam Followers, Roller Followers C-2Z Series, part number 305807 C-2Z.
You can find the detail information about specifications and dimensions on part number 305807 C-2Z.

Tech Support