Rod End Bearings, Spherical Bearings FW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE06 FW

Part Number
DGE06 FW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.37 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 6 Outer diameter(mm) 16 Weight(g) 8
Width(mm) 9 Maintenance Maintenance-free version Seal None. open bearing
Temperature range -20 to +110 °C

This page is Rod End Bearings, Spherical Bearings FW Series, part number DGE06 FW.
You can find the detail information about specifications and dimensions on part number DGE06 FW.

Tech Support