Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DGE60 LO |
DGE70 LO |
DGE160 LO |
DGE200 LO |
DGF20 LO |
DGF25 LO |
DGF50 LO |
DGF90 LO |
DGIHN-K20 LO |
DGIHN-K32 LO |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Outer diameter (mm) | Weight (g) | Width (mm) | Temperature range | Thread direction | Thread type | |
---|---|---|---|---|---|---|---|---|---|---|---|
40.33 € | 1 | 4 Days | 60 | 90 | 1150.0 | 60 | -20 to +200 °C | - | - | ||
64.50 € | 1 | 4 Days | 70 | 105 | 1710.0 | 70 | -20 to +200 °C | - | - | ||
743.65 € | 1 | 4 Days | 160 | 230 | 16500.0 | 160 | -20 to +200 °C | - | - | ||
1,470.43 € | 1 | 4 Days | 200 | 290 | 32099.998 | 200 | -20 to +200 °C | - | - | ||
16.84 € | 1 | 4 Days | 20 | 50 | 360.0 | 20 | - | - | Welding end | ||
18.80 € | 1 | 4 Days | 25 | 55 | 540.0 | 25 | - | - | Welding end | ||
78.96 € | 1 | 4 Days | 50 | 123 | 4600.0 | 50 | - | - | Welding end | ||
414.30 € | 1 | 4 Days | 90 | 226 | 24000.0 | 90 | - | - | Welding end | ||
33.87 € | 1 | 4 Days | 20 | 47 | 400.0 | 20 | - | Right-hand thread | Female thread | ||
49.21 € | 1 | 4 Days | 32 | 71 | 1200.0 | 32 | - | Right-hand thread | Female thread |
Loading...
Maintenance | Version requiring maintenance | Seal | None. open bearing |
---|