Rod End Bearings, Spherical Bearings SX Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DGE55 SX
DGE85 SX
DGE95 SX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

41.47 €

1 4 Days 5590670.019

99.62 €

1 4 Days 851301600.029

128.35 €

1 4 Days 951452200.032

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal None. open bearing Temperature range -60 to +200 °C

Tech Support