Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGE35 AW
I.D. D(mm) | 35 | Outer diameter(mm) | 90 | Weight(g) | 1000.0 |
---|---|---|---|---|---|
Width(mm) | 22 | Seal | None. open bearing | Temperature range | -20 to +110 °C |
This page is Rod ends AW Series, part number DGE35 AW.
You can find the detail information about specifications and dimensions on part number DGE35 AW.