Radial insert ball bearings / single row / G2 / SNR / series G2 / SNR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ES211 G2
EX212 G2
UK215 G2
UK308 G2
UK319 G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Fixing Inner ring Weight
(g)

40.53 €

1 4 Days 5510048.43413529503469Eccentric locking collarWidened inner ring on one side1067.0

70.80 €

1 4 Days 6011077.73413529503087Eccentric locking collarWidened inner ring on both sides1735.0

87.42 €

1 4 Days 75130413413529503704Adapter sleeveWidened inner ring on both sides1571.0

45.77 €

1 4 Days 4090353413529503919Adapter sleeveWidened inner ring on both sides814.0

328.57 €

1 4 Days 95200663413529504022Adapter sleeveWidened inner ring on both sides7003.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Outer ring Spherical Seal Contact seals on both sides
Temperature range -20 to +120 °C

Tech Support