Deep groove ball bearings / single row / 6210 / HT200 / HT200 / SNR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6210 HT200

Part Number
6210 HT200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.36 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 50
Outer Diameter D(φ) 90 Width B(mm) 20 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Strongly increased radial clearance Current insulation No current insulation EAN 3413520353278
Outer ring Without flange/groove Seal Non-contact seal on both sides Temperature range Special grease (-20 to +200 °C)
Weight(g) 482.0

This page is Deep groove ball bearings / single row / 6210 / HT200 / HT200 / SNR, part number 6210 HT200.
You can find the detail information about specifications and dimensions on part number 6210 HT200.

Tech Support