Deep groove ball bearings / single row / F605 / SNR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6205 F605

Part Number
6205 F605
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.69 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 25
Outer Diameter D(φ) 52 Width B(mm) 15 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Extremely increased radial clearance Current insulation No current insulation EAN 3413521372162
Outer ring Without flange/groove Seal None. open bearing Temperature range For high temperatures (+200 to +350 °C)
Weight(g) 129.0

This page is Deep groove ball bearings / single row / F605 / SNR, part number 6205 F605.
You can find the detail information about specifications and dimensions on part number 6205 F605.

Tech Support