Cam Followers, Roller Followers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KR30
NUKR40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Cage Internal diameter
(mm)
Seal Weight
(g)

12.50 €

1 21 Days 3040Sheet steel cage12Gap seal on both sides117.0

37.63 €

1 4 Days 1858None. full complement bearing40Labyrinth seal on both sides250.0

Loading...

  1. 1

Basic information

Material Bearing steel Axial fixing Hexagon socket Lubrication & Maintenance Relubrication possible without restriction
Outer ring Spherical outside surface Temperature range -20 to +120 °C Eccentric ring Without eccentric ring

Tech Support