Bearing Covers, Seals BABSL Series

Bearing Covers, Seals  BABSL Series
[Specifications]
・Material: NBR (Perbunan)
・Version: Rubber coating
・Pressure resistance: Up to 10 bar max.
・Internal diameter(mm): 20~110
・Outer diameter(mm): 30~150

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W20-30-7 BABSL
W25-35-6 BABSL
W35-52-6 BABSL
W40-55-6 BABSL
W40-62-6 BABSL
W50-72-7 BABSL
W60-80-7 BABSL
W95-120-12 BABSL
W110-150-8 BABSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

3.87 €

1 4 Days 203077

4.38 €

1 4 Days 2535610

5.77 €

1 4 Days 3552610

5.77 €

1 4 Days 4055615

6.82 €

1 4 Days 4062622

7.90 €

1 4 Days 5072732.0

8.50 €

1 4 Days 6080710

12.58 €

1 4 Days 951201210

20.47 €

1 4 Days 1101508138.0

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 10 bar max. Temperature range -30 to +100 °C
Version Rubber coating Dust lip/Protective lip with Tension spring Non-alloy steel

Tech Support