Bearing Covers, Seals L VIT Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V275 L VIT

Part Number
V275 L VIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

194.43 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 247 Width(mm) 14.3 Weight(g) 52

This page is Bearing Covers, Seals L VIT Series, part number V275 L VIT.
You can find the detail information about specifications and dimensions on part number V275 L VIT.

Tech Support