Oil seal BA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W10-16-4 BA
W12-25-8 BA
W14-35-7 BA
W15-32-7 BA
W17-28-5 BA
W17-32-7 BA
W19-32-7 BA
W20-28-6 BA
W20-32-7 BA
W20-35-7 BA
W25-37-7 BA
W25-42-10 BA
W25-50-12 BA
W28-42.5-8 BA
W28-47-7 BA
W30-36-5 BA
W30-60-10 BA
W35-55-8 BA
W35-55-10 BA
W38-55-7 BA
W38-72-10 BA
W40-50-7 BA
W40-55-8 BA
W40-70-8 BA
W40-72-10 BA
W40-80-8 BA
W42-65-12 BA
W45-62-8 BA
W45-80-10 BA
W48-72-7 BA
W50-70-10 BA
W50-80-8 BA
W50-80-10 BA
W55-72-10 BA
W55-90-10 BA
W58-80-10 BA
W60-80-12 BA
W60-85-13 BA
W60-95-10 BA
W60-100-10 BA
W65-120-10 BA
W68-90-10 BA
W70-95-13 BA
W70-100-10 BA
W70-105-13 BA
W70-110-12 BA
W85-120-12 BA
W90-110-12 BA
W95-115-13 BA
W100-120-12 BA
W100-130-12 BA
W110-140-12 BA
W115-140-12 BA
W115-145-13 BA
W128-150-13 BA
W145-175-15 BA
W220-260-16 BA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Material Pressure resistance Temperature range Version Dust lip/Protective lip Tension spring Weight
(g)

3.33 €

1 4 Days 10164NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.10 €

1 4 Days 12258NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.65 €

1 4 Days 14357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.65 €

1 4 Days 15327NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.22 €

1 4 Days 17285NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.65 €

1 4 Days 17327NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.65 €

1 4 Days 19327NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.22 €

1 4 Days 20286NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel4

3.65 €

1 4 Days 20327NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.65 €

1 4 Days 20357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.98 €

1 4 Days 25377NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

4.07 €

1 4 Days 254210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

4.50 €

1 4 Days 255012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

4.07 €

1 4 Days 2842.58------10

4.50 €

1 4 Days 28477NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

3.98 €

1 4 Days 30365NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel418.0

5.15 €

1 4 Days 306010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

4.80 €

1 4 Days 35558NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

4.80 €

1 4 Days 355510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

4.80 €

1 4 Days 38557NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

6.58 €

1 4 Days 387210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

4.50 €

1 4 Days 40507NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel13.0

4.80 €

1 4 Days 40558NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

6.35 €

1 4 Days 40708NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel20

6.58 €

1 4 Days 407210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

7.08 €

1 4 Days 40808NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

5.68 €

1 4 Days 426512NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

5.68 €

1 4 Days 45628NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

7.08 €

1 4 Days 458010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

6.58 €

1 4 Days 48727NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

6.35 €

1 4 Days 507010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

7.08 €

1 4 Days 50808NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

7.08 €

1 4 Days 508010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

6.58 €

1 4 Days 557210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

8.42 €

1 4 Days 559010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

7.08 €

1 4 Days 588010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

7.08 €

1 4 Days 608012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

8.03 €

1 4 Days 608513NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

8.82 €

1 4 Days 609510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

9.33 €

1 4 Days 6010010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

10.50 €

1 4 Days 6512010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel60

8.42 €

1 4 Days 689010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

8.82 €

1 4 Days 709513NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

9.33 €

1 4 Days 7010010NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

9.40 €

1 4 Days 7010513NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

9.90 €

1 4 Days 7011012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

10.50 €

1 4 Days 8512012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

9.90 €

1 4 Days 9011012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

10.43 €

1 4 Days 9511513NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

10.50 €

1 4 Days 10012012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

12.15 €

1 4 Days 10013012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

12.28 €

1 4 Days 11014012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

12.28 €

1 4 Days 11514012NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

17.07 €

1 4 Days 11514513NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

17.07 €

1 4 Days 12815013NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

21.15 €

1 4 Days 14517515NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

43.67 €

1 4 Days 22026016NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingwithoutNon-alloy steel10

Loading...

  1. 1

Tech Support