Oil seal BABSL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W45-62-7 BABSL

Part Number
W45-62-7 BABSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.82 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 45 Outer diameter(mm) 62 Width(mm) 7
Material NBR (Perbunan) Pressure resistance Up to 10 bar max. Temperature range -30 to +100 °C
Version Rubber coating Dust lip/Protective lip with Tension spring Non-alloy steel
Weight(g) 20

Tech Support