Oil seal VIT Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W6-16-7 VIT
W8-22-7 VIT
W14-28-7 VIT
W15-30-7 VIT
W22-32-7 VIT
W25-38-7 VIT
W25-42-7 VIT
W25-45-10 VIT
W30-47-7 VIT
W35-50-7 VIT
W35-52-7 VIT
W35-62-10 VIT
W40-56-10 VIT
W40-62-7 VIT
W40-65-10 VIT
W45-60-8 VIT
W45-72-10 VIT
W45-80-10 VIT
W48-72-10 VIT
W50-80-8 VIT
W55-72-8 VIT
W60-80-10 VIT
W65-90-10 VIT
W70-85-8 VIT
W80-110-12 VIT
W95-120-12 VIT
W100-120-13 VIT
W105-140-12 VIT
W110-140-12 VIT
W120-140-13 VIT
W130-160-12 VIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

8.58 €

1 4 Days 616710

7.97 €

1 4 Days 822710

8.25 €

1 4 Days 142877

8.25 €

1 4 Days 1530710

9.37 €

1 4 Days 2232710

10.20 €

1 4 Days 2538710

10.42 €

1 4 Days 2542710

10.42 €

1 4 Days 25451010

11.52 €

1 4 Days 3047710

11.52 €

1 4 Days 3550710

12.32 €

1 4 Days 3552710

14.60 €

1 4 Days 35621050

13.22 €

1 4 Days 40561010

14.60 €

1 4 Days 4062710

14.60 €

1 4 Days 40651050

13.22 €

1 4 Days 4560823

16.90 €

1 4 Days 45721010

18.18 €

1 4 Days 45801057

16.90 €

1 4 Days 48721020

18.18 €

1 4 Days 5080810

16.90 €

1 4 Days 5572810

18.18 €

1 4 Days 60801050

21.60 €

1 4 Days 65901010

20.60 €

1 4 Days 7085810

25.40 €

1 4 Days 801101210

26.93 €

1 4 Days 951201210

26.93 €

1 4 Days 1001201310

31.52 €

1 4 Days 1051401210

31.52 €

1 4 Days 1101401210

31.52 €

1 4 Days 1201401310

47.50 €

1 4 Days 13016012154.0

Loading...

  1. 1

Basic information

Material FKM (Viton) Pressure resistance Up to 0.5 bar max. Temperature range -15 to +200 °C
Version Rubber coating Dust lip/Protective lip without Tension spring Rust- and acid-resistant steel

Tech Support