Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V10 S VIT
Internal diameter(mm) | 9 | Width(mm) | 3.4 | Weight(g) | 1 |
---|
This page is V-ring S VIT Series / Internal diameter 9mm, part number V10 S VIT.
You can find the detail information about specifications and dimensions on part number V10 S VIT.