Bearing Components / Internal diameter 15.926~400mm

Bearing Components / Internal diameter 15.926~400mm
[Specifications]
・Internal diameter(mm): 15.926~400
・Outer diameter(mm): 42~360

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99062
99068
99081
99111
99112
99120
99133
99146
99149
99155
99166
99175
99182
99186
99189
99220
99225
99272
99284
99287
99313
99317
99332
99413
99472
99549
99630
99687
99800
FRB4.85/180
FRB5/52
FRB5/170
FRB5/180
FRB5/270
FRB5/290
FRB5.5/72
FRB5.5/85
FRB6.5/200
FRB8/72
FRB8.5/72
FRB9.5/100
FRB10/180
FRB10/280
FRB11/230
FRB11.5/110
FRB12/360
FRB13.5/200
FRB17.5/160
FS170
FS330
FS370
FS460
FS680
MB5
MB19
MB22
MBL26
MBL34
MBL36
MBL38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Splitting Width
(mm)
Weight
(g)
GTIN/EAN

19.52 €

1 4 Days 15.926--7.9550.0-

18.63 €

1 4 Days 17.043--8.00151.0-

18.63 €

1 4 Days 19.38--7.9552.0-

18.83 €

1 4 Days 28.067--9.52557.0-

19.51 €

1 4 Days 29.921--7.9546.0-

19.52 €

1 4 Days 29.439--9.52545-

19.75 €

1 4 Days 34.976--7.9561.0-

20.55 €

1 4 Days 35.992--13.00568.0-

21.64 €

1 4 Days 38.176--14.370-

21.63 €

1 4 Days 39.345--11.12572-

21.55 €

1 4 Days 41.986--11.30370-

21.30 €

1 4 Days 44.526--19.0561.0-

21.05 €

1 4 Days 43--12.738-

22.52 €

1 4 Days 43--12.768.0-

22.37 €

1 4 Days 48--13.99566-

25.05 €

1 4 Days 56--12.799.0-

24.83 €

1 4 Days 57.15--19.83779.0-

25.10 €

1 4 Days 70--10.312114.0-

27.63 €

1 4 Days 72--19.05107.0-

27.63 €

1 4 Days 73.05--19.84102.0-

25.65 €

1 4 Days 80--19.05136.00853110421338

25.50 €

1 4 Days 79.98489.992-15.01193.0-

30.53 €

1 4 Days 84.89--16.99136.0-

39.72 €

1 4 Days 105--19.99209.0-

53.83 €

1 4 Days 122--19.99242.0-

75.56 €

1 4 Days 139.75--20.65374.0-

111.14 €

1 4 Days 159.87--25.4479.0-

150.80 €

1 4 Days 174.88--27.99518.0-

186.55 €

1 4 Days 203.2--25.4670.0-

14.07 €

1 17 Days 167180-4.85867316570103427

4.35 €

1 17 Days 4752-597316577313997

12.98 €

1 17 Days 159170-561.07316570177817

14.07 €

1 12 Days 167180-590.07316577087461

35.35 €

1 17 Days 255270-5155.07316577063106

46.68 €

1 17 Days 275290-5161.07316570696769

6.53 €

1 17 Days 6472-5.525.07316577081063

6.75 €

1 12 Days 7785-5.524.07316577017444

15.48 €

1 4 Days 187200-6.5667316571166827

6.13 €

1 17 Days 6472-8277316571113944

6.13 €

1 17 Days 6472-8.530.07316577752758

6.63 €

1 12 Days 92100-9.549.07316577017451

15.52 €

1 17 Days 167180-10145.07316577081056

40.90 €

1 17 Days 265280-10360.07316577017185

32.82 €

1 17 Days 215230-11234.07316572244104

9.05 €

1 17 Days 101110-11.563.07316570536973

73.70 €

1 4 Days 346360-12646.07316571784007

23.62 €

1 12 Days 187200-13.5265.07316577017536

17.82 €

1 17 Days 149160-17.5190.07316577081070

0.72 €

1 12 Days ----17316577023056

3.52 €

1 4 Days ----77316577016751

5.80 €

1 4 Days ----87316577109941

9.80 €

1 4 Days ----137316577016768

25.30 €

1 4 Days ----387316577009883

0.95 €

1 12 Days 2542-1.2567316571066462

5.68 €

1 17 Days 95133-1.7567.07316577011626

6.85 €

1 17 Days 110154-1.7593.0-

39.97 €

1 17 Days 130161-277.07316577055637

47.88 €

1 17 Days 170211-2.5170.0-

55.30 €

1 17 Days 180222-2.5185.07316571033082

55.52 €

1 17 Days 190232-2.5190.07316570674828

Loading...

Tech Support