Plummer block housings / Internal diameter 72, 150, 250mm

Plummer block housings / Internal diameter 72, 150, 250mm
[Specifications]
・Internal diameter(mm): 72, 150, 250
・Outer diameter(mm): 103, 140

[Features]
・P 72:
・Lightweight
・Cost-effective
・Flexible bearing and housing combinations
・Simple to mount
・Protection against corrosion
・eClass code: 23-05-08-02
SNL 517, SNLD 528:
・Easy to install
・Cost-effective bearing arrangement
・Reduce maintenance
・Minimize lubricant leakage
・eClass code: 23-05-17-01
SYF 507, SYJ 505:
・Accommodate heavy loads in different directions
・Strong
・High degree of stiffness
・Narrow design
・eClass code: 23-05-08-02, 23-05-16-02

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P72
SNL517
SSNLD528
SYF507
SYJ505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Splitting Width
(mm)
Weight
(g)
GTIN/EAN

9.27 €

1 17 Days 72-Split-270.07316576667381

190.77 €

1 7 Days 150-Split-10076.07316570462524

-

1 Quote 250-Split-41562.07316572061848

27.93 €

1 17 Days -103Non-split45895.07316570125467

17.63 €

1 17 Days -140Non-split36547.07316570895711

Loading...

  1. 1

Tech Support