Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Speedi-sleeves / Internal diameter 13.995~125mm

    Part number:

    Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Internal diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    Minimum order quantity
    13.995
    6.35
    39.0
    1 pieces
    31.826
    7.95
    46.0
    1 pieces
    44.882
    14.3
    60
    1 pieces
    55
    19.99
    84.0
    1 pieces
    95
    21.01
    240.0
    1 pieces
    114.99
    20.65
    200.0
    1 pieces
    125
    26.01
    246.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    19.51 €
    ( 23.22 € )
    4 working days
    19.63 €
    ( 23.36 € )
    4 working days
    21.02 €
    ( 25.01 € )
    4 working days
    23.93 €
    ( 28.48 € )
    4 working days
    30.12 €
    ( 35.84 € )
    4 working days
    49.08 €
    ( 58.41 € )
    4 working days
    54.04 €
    ( 64.31 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 13.995~125
    ・Outer diameter(mm): 103, 140
    ・eClass code: 23-05-92-90

    SKF Speedi-Sleeve provides an alternative to costly repairs for worn or damaged shafts. This thin-walled sleeve, specially developed by SKF, is simply positioned over the relevant part of the shaft and provides a smooth counterface that is optimized for radial shaft seals. Use of SKF Speedi-Sleeve can prevent the need for costly shaft treatments that may involve machining, hardening, plunge grinding or disassembly. SKF Speedi-Sleeve Gold is an enhanced version of standard SKF Speedi-Sleeve, offering improved resistance to abrasive wear.[Features]
    ・Optimized countersurface
    ・Cost effective
    ・Well-proven solution