Bushes P10 Series

Bushes  P10 Series
[Specifications]
・I.D. d(mm): 10-180
・O.D. D(mm): 12-185

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP1020 P10
PAP10560 P10
PAP180100 P10
PAP2220 P10
PAP2425 P10
PAP2525 P10
PAP3240 P10
PAP3550 P10
PAP5560 P10
PAP6560 P10
PAP8060 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

1.52 €

1 4 Days 101240289776562795.020

34.73 €

1 4 Days 105110-389.060

145.55 €

1 4 Days 18018540289776600921100.0100

1.87 €

1 4 Days 2225402897765745017.020

3.75 €

1 4 Days 2427402897765760323.025

2.63 €

1 4 Days 2528402897765771924.025

5.80 €

1 4 Days 3236402897765814375.040

5.33 €

1 4 Days 3539402897765831089.050

13.98 €

1 4 Days 55604028977658907208.060

25.66 €

1 4 Days 65704028977659140242.060

27.62 €

1 4 Days 80854028977659454297.060

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -200::+280 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Leaded

Tech Support