Flange liner P10 Series

Flange liner  P10 Series
[Specifications]
・I.D. d(mm): 20, 35
・O.D. D(mm): 23, 39

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・Maintenance-free
・P10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAF20115 P10
PAF35160 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

3.08 €

1 4 Days 2023402897766084912.011.5

5.48 €

1 4 Days 3539402897766109935.016

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -200::+280 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Leaded

Tech Support