Oil-free bushes / P10 series

Oil-free bushes / P10 series
[Specifications]
・I.D. d(mm): 4-300
・O.D. D(mm): 5.5-305

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP0404 P10
PAP10050 P10
PAP12060 P10
PAP1212 P10
PAP1220 P10
PAP125100 P10
PAP140100 P10
PAP15060 P10
PAP150100 P10
PAP1612 P10
PAP2010 P10
PAP2015 P10
PAP2025 P10
PAP2540 P10
PAP2830 P10
PAP300100 P10
PAP3015 P10
PAP3230 P10
PAP4050 P10
PAP4530 P10
PAP5040 P10
PAP5060 P10
PAP8040 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

0.33 €

1 4 Days 45.5402897765574610.04

31.40 €

1 4 Days 1001054028977659713309.050

97.83 €

1 4 Days 1201254028977659881443.060

0.98 €

1 4 Days 121440289776564084.012

1.65 €

1 4 Days 121440289776564846.020

115.05 €

1 4 Days 1251304028977659904770.0100

125.93 €

1 4 Days 1401454028977659973860.0100

119.88 €

1 4 Days 150155-552.060

132.57 €

1 4 Days 1501554028977660016921.0100

1.67 €

1 4 Days 161840289776569105.012

2.03 €

1 4 Days 202340289776572218.010

1.58 €

1 4 Days 2023402897765724512.015

2.02 €

1 4 Days 2023402897765732020.025

4.67 €

1 4 Days 2528402897765779538.040

3.28 €

1 4 Days 2832402897765785643.030

193.57 €

1 4 Days 300305-2420.0100

2.38 €

1 4 Days 3034402897765789423.015

3.77 €

1 4 Days 3236402897765811250.030

5.73 €

1 4 Days 40444028977658464101.050

8.18 €

1 4 Days 4550402897765853286.030

7.55 €

1 4 Days 50554028977658730125.040

10.30 €

1 4 Days 50554028977658778188.060

18.12 €

1 4 Days 80854028977659423199.040

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -200::+280 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Leaded

Tech Support