Oil-free bushes / P20 series

Oil-free bushes / P20 series
[Specifications]
・I.D. d(mm): 28-80
・O.D. D(mm): 32-85

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP2830 P20
PAP3020 P20
PAP4540 P20
PAP7040 P20
PAP8040 P20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

5.68 €

1 4 Days 2832402897765788744.030

4.38 €

1 4 Days 3034402897765796231.020

9.25 €

1 4 Days 45504028977658587111.040

-

1 Quote 70754028977659201173.040

15.32 €

1 4 Days 80854028977659416184.040

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::110 Lubrication & Maintenance Low-maintenance. for lubricated applications Material Leaded

Tech Support