130 | 170 | 30 | 9008745712951 | - | Single direction bearing | - | Complete axial cylindrical roller bearing | -20 to +120 °C | 1720.0 | 1 pieces |
15 | 28 | 3.5 | 9008745231360 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 10.0 | 1 pieces |
17 | 30 | 3.5 | 9008745231377 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 10.0 | 1 pieces |
20 | 35 | 4.5 | 9008745231384 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 10.0 | 1 pieces |
- | - | 5 | 9008745231391 | 25 | one-sided effective | 42 | Axial cylindrical roller and cage assembly only | -20 to +120 degrees | 10.0 | 1 pieces |
30 | 47 | 5 | 9008745231407 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 10.0 | 1 pieces |
35 | 52 | 5 | 9008745231414 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 10.0 | 1 pieces |
40 | 60 | 6 | 9008745231421 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 30.0 | 1 pieces |
45 | 65 | 6 | 9008745231438 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 30.0 | 1 pieces |
50 | 70 | 6 | 9008745231445 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 30.0 | 1 pieces |
55 | 78 | 6 | 9008745231452 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 40.0 | 1 pieces |
75 | 100 | 7.5 | 9008745231490 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 90.0 | 1 pieces |
- | - | 7.5 | 9008745231506 | 80 | one-sided effective | 105 | Axial cylindrical roller and cage assembly only | -20 to +120 degrees | 90.0 | 1 pieces |
85 | 110 | 7.5 | 9008745231513 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 110.0 | 1 pieces |
30 | 52 | 7.5 | 9008745231759 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 30.0 | 1 pieces |
35 | 62 | 7.5 | 9008745231766 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 40.0 | 1 pieces |
40 | 68 | 9 | 9008745231773 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 80.0 | 1 pieces |
45 | 73 | 9 | 9008745231780 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 80.0 | 1 pieces |
60 | 95 | 11 | 9008745728921 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 170.0 | 1 pieces |
65 | 100 | 11 | 9008745231827 | - | Single direction bearing | - | Axial cylindrical roller and cage assembly only | -20 to +120 °C | 180.0 | 1 pieces |