Cylindrical roller bearings 2LSV2NR Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5005 2LSV2NR

Part Number
NNF5005 2LSV2NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.53 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 25 O.D. D(mm) 47 Width B(mm) 30
Precision (JIS) Class 0 Number of Raceway Ring Rows Double Row Bore Cylindrical bore
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing EAN 9008745285349 Outer ring 2 ring grooves with circlip on outer ring
Product range With two loosley enclosed circlips Temperature range -20 to +80 °C Weight(g) 250.0

This page is Cylindrical roller bearings 2LSV2NR Series, part number NNF5005 2LSV2NR.
You can find the detail information about specifications and dimensions on part number NNF5005 2LSV2NR.

Tech Support