Manufacturer part number: GS81106
Brand: NKE BEARINGS
Price: 5.73 €
Delivery time: 4 Days
I.D. d: 32 mm
O.D. D: 47 mm
Width B: 3 mm
EAN: 9008745219757
Weight: 20.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GS81106
This page is Housing locating washers, part number GS81106.
You can find the detail information about specifications and dimensions on part number GS81106.
Part Number |
---|
GS81128 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
88.81 € | 1 | 4 Days | 142 | 180 | 9.5 | 9008745713972 | 740.0 |