Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ2312 ETVP3C4
I.D. d(mm) | 60 | O.D. D(mm) | 130 | Width B(mm) | 46 |
---|---|---|---|---|---|
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Bore | Cylindrical bore |
Cage | Polyamide cage | Clearance | Strongly increased radial clearance | Current insulation | No current insulation |
Design | Support bearing (axial displacement). inner ring removable o | EAN | 9008745265716 | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +120 °C | Weight(g) | 2900.0 |
This page is Roller Bearings ETVP3C4 Series, part number NJ2312 ETVP3C4.
You can find the detail information about specifications and dimensions on part number NJ2312 ETVP3C4.