Roller Bearings MB Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
81228 MB
81230 MB
89317 MB
89320 MB
K81228 MB
K81230 MB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

460.17 €

1 4 Days 14020046Brass cage9008745738142Complete axial cylindrical roller bearing5000.0

597.89 €

1 4 Days 15021550Brass cage9008745738159Complete axial cylindrical roller bearing7000.0

395.16 €

1 4 Days 8515039Brass cage9008745727955Complete axial cylindrical roller bearing3390.0

457.12 €

1 4 Days 10017042Brass cage9008745727979Complete axial cylindrical roller bearing4560.0

229.50 €

1 4 Days 14019719Polyamide cage9008745231940Axial cylindrical roller and cage assembly only1800.0

259.53 €

1 4 Days 15021221Polyamide cage9008745231957Axial cylindrical roller and cage assembly only2810.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Angular adjustment Non-angle adjustable Operating direction Single direction bearing Temperature range -20 to +120 °C

Tech Support