Yoke type track rollers (STO12)

Yoke type track rollers STO12

Product Details:

Manufacturer part number: STO12

Brand: NKE BEARINGS

Price: 17.28

Delivery time: 4 Days


Technical Data:

I.D. d: 12 mm

O.D. D: 32 mm

Width B: 11.8 mm

Axial guidance: Without axial guidance

Cage: Sheet steel cage


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STO12

Part Number
STO12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Axial guidance Cage EAN Weight
(g)

17.28 €

1 4 Days 123211.8Without axial guidanceSheet steel cage900874573913260.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Outer ring Spherical outside surface
Seal None. open bearing Temperature range -20 to +120 °C

This page is Yoke type track rollers, part number STO12.
You can find the detail information about specifications and dimensions on part number STO12.

Variation of this product

Part Number
NATR25
NUTR25
NUTR40
NUTR50
NUTR50110
STO50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Axial guidance Cage EAN Weight
(g)

26.50 €

1 4 Days 255224With axial guidanceSheet steel cage9008745715495288.0

31.07 €

1 4 Days 255224With axial guidanceNone. full complement bearing-281.0

54.30 €

1 4 Days 408030With axial guidanceNone. full complement bearing-816.0

72.05 €

1 4 Days 509030With axial guidanceNone. full complement bearing-950.0

91.83 €

1 4 Days 5011030With axial guidanceNone. full complement bearing-1690.0

78.12 €

1 4 Days 509019.8Without axial guidanceSheet steel cage9008745729218620.0

Tech Support