Housing seals S Series / Internal diameter 150, 180mm (TS34)

Housing seals S Series / Internal diameter 150, 180mm TS34

Product Details:

Manufacturer part number: TS34

Brand: SKF

Price: 161.38

Delivery time: 12 Days


Technical Data:

Internal diameter: 150 mm

Outer diameter: 185 mm

Width: 42 mm

Temperature range: -50 to 200 °C

Version: Labyrinth seal g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TS34

Part Number
TS34
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Temperature range Version
(g)
Weight
(g)
GTIN/EAN

161.38 €

1 12 Days 15018542-50 to 200 °CLabyrinth seal2100.07316577016843

Loading...

  1. 1

This page is Housing seals S Series / Internal diameter 150, 180mm, part number TS34.
You can find the detail information about specifications and dimensions on part number TS34.

Variation of this product

Part Number
ASNH217
ASNH509
ASNH515-612
ECY204
ECY205
TS40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Temperature range Version
(g)
Weight
(g)
GTIN/EAN

12.75 €

1 17 Days -122.524-Housing cover327316577654809

7.07 €

1 17 Days -65.45.5-Housing cover87316577057600

9.42 €

1 12 Days -96.55.5-Housing cover237316577018250

3.12 €

1 12 Days -5523-End cover77316570251081

3.35 €

1 12 Days -6023-End cover87316571147567

202.17 €

1 17 Days 18021542-50 to 200 °CLabyrinth seal2519.07316577016874

Tech Support