Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7208 BECBY |
7310 BECBY |
7313 BECBY |
7315 BECBY |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
102.13 € | 1 | 17 Days | 40 | 80 | 18 | 7316576649882 | 395.0 | ||
194.13 € | 1 | 17 Days | 50 | 110 | 27 | 7316576650659 | 1128.0 | ||
247.48 € | 1 | 17 Days | 65 | 140 | 33 | 7316576650772 | 2142.0 | ||
302.38 € | 1 | 4 Days | 75 | 160 | 37 | 7316576650840 | 3200.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Bearing pair with a low axial clearance in O- and X-arrangem | Cage | Brass cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |
Temperature range | -20 to +150 °C |