Angular contact ball bearings / single row / 7310 / plastic cage / BEGBP / BEGBP / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7310 BEGBP

Part Number
7310 BEGBP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

111.22 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 50
Outer Diameter D(φ) 110 Width B(mm) 27 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Standard version Cage Polyamide cage
Clearance Normal radial clearance Contact angle 40 degrees EAN 7316577150653
Seal None. open bearing Temperature range -20 to +120 °C Weight(g) 1038.0

This page is Angular contact ball bearings / single row / 7310 / plastic cage / BEGBP / BEGBP / SKF, part number 7310 BEGBP.
You can find the detail information about specifications and dimensions on part number 7310 BEGBP.

Tech Support