Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7201 BEP |
7210 BEP |
7301 BEP |
7320 BEP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
18.98 € | 1 | 12 Days | 12 | 32 | 10 | 7316576649677 | 36.0 | ||
50.15 € | 1 | Quote | 50 | 90 | 20 | 7316576633232 | 453.0 | ||
47.98 € | 1 | Quote | 12 | 37 | 12 | 7316576650390 | 59.0 | ||
576.20 € | 1 | 4 Days | 100 | 215 | 47 | 7316577151353 | 7171.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |
Temperature range | -20 to +120 °C |