Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSN507 C
Internal diameter(mm) | 30 | Outer diameter(mm) | 52 | Width(mm) | 8 |
---|---|---|---|---|---|
Temperature range | -40 to 100 °C | Version(g) | Felt seal | Weight(g) | 32 |
GTIN/EAN | 7316570809732 |
This page is Housing seals C Series, part number TSN507 C.
You can find the detail information about specifications and dimensions on part number TSN507 C.