Deep groove ball bearings / single row / 2RS / 2RS1TN9HC5C3WT / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6309-2RS1TN9HC5C3WT

Part Number
6309-2RS1TN9HC5C3WT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

605.84 €

1 4 Days

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 I.D. D(φ) 45 Outer Diameter D(φ) 100
Width B(mm) 25 Number of Bearing Ring Rows Single Row Cage Polyamide cage
Clearance Slightly increased radial clearance Seal Contact seals on both sides Temperature range -40 to +120 °C
Weight(g) 720.0

This page is Deep groove ball bearings / single row / 2RS / 2RS1TN9HC5C3WT / SKF, part number 6309-2RS1TN9HC5C3WT.
You can find the detail information about specifications and dimensions on part number 6309-2RS1TN9HC5C3WT.

Tech Support