Deep groove ball bearings / single row / 2RZ / -2RZTN9HC5C3WT / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6008-2RZTN9HC5C3WT

Part Number
6008-2RZTN9HC5C3WT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

210.47 €

1 12 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 40
Outer Diameter D(φ) 68 Width B(mm) 15 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Slightly increased radial clearance EAN 7316571456720 Seal Non-contact seal on both sides
Temperature range -40 to +160 °C Weight(g) 180.0

This page is Deep groove ball bearings / single row / 2RZ / -2RZTN9HC5C3WT / SKF, part number 6008-2RZTN9HC5C3WT.
You can find the detail information about specifications and dimensions on part number 6008-2RZTN9HC5C3WT.

Tech Support