Angular contact ball bearings / single row / contact angle 30° / A2RSTNMT33 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3205 A2RSTNMT33
3304 A2RSTNMT33
3307 A2RSTNMT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

41.56 €

1 12 Days 255220.67316570684759178.0

55.61 €

1 17 Days 205222.27316570786248221.0

81.61 €

1 4 Days 358034.97316570924732729.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Polyamide cage
Clearance Normal radial clearance Contact angle 30 degrees Seal Lip seal on both sides
Temperature range -20 to +120 °C

Tech Support