Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Automation Components
Rotary Motion
Bearings
Ball Bearings
Angular contact ball bearings / single row / contact angle 30° / A2ZTN9MT33 / SKF
Configure
Clear all
I.D. D(φ)
25
30
View options
Outer Diameter D(φ)
52
72
View options
Width B(mm)
20.6
30.2
View options
EAN
7316570324396
7316570790351
Weight(g)
178.0
547.0
Type
Est. shipping days
All
Within 17 working days
SKF
Angular contact ball bearings / single row / contact angle 30° / A2ZTN9MT33 / SKF
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Product data
CAD data not available
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
3205 A2ZTN9MT33
3306 A2ZTN9MT33
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN
Weight
(g)
Minimum order quantity
25
52
20.6
7316570324396
178.0
1 pieces
30
72
30.2
7316570790351
547.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
44.45 €
(
52.90 €
)
17 working days
100.00 €
(
119.00 €
)
17 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...