Axial cylindrical roller bearings M Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K81230 M

Part Number
K81230 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.40 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 150 O.D. D(mm) 215 Width B(mm) 21
Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Angular adjustment Non-angle adjustable Cage Polyamide cage Operating direction Single direction bearing
Product range Axial cylindrical roller and cage assembly only Temperature range -20 to +120 °C Weight(g) 2814.0

This page is Axial cylindrical roller bearings M Series, part number K81230 M.
You can find the detail information about specifications and dimensions on part number K81230 M.

Tech Support