Angular contact ball bearings / single row / contact angle 25° / ACDGA / P4A / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7002 ACDGA/P4A
7005 ACDGA/P4A
7024 ACDGA/P4A
7030 ACDGA/P4A
708 ACDGA/P4A
71903 ACDGA/P4A
71908 ACDGA/P4A
71912 ACDGA/P4A
71917 ACDGA/P4A
71940 ACDGA/P4A
7200 ACDGA/P4A
7214 ACDGA/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

145.23 €

1 17 Days 15329-30.0

149.68 €

1 17 Days 254712731657060660778.0

805.23 €

1 4 Days 1201802873165703079242090.0

1,225.83 €

1 4 Days 1502253573165704494644090.0002

159.12 €

1 17 Days 8227731657085225712.0

163.78 €

1 17 Days 17307731657078037617.0

199.18 €

1 17 Days 406212731657072631211.0

294.13 €

1 17 Days 6085137316570347029187.0

455.16 €

1 4 Days 85120187316570991147522.0

2,045.27 €

1 4 Days 20028038-6040.0

197.58 €

1 4 Days 10309731657046430630.0

435.75 €

1 4 Days 701252473165700653671070.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 25 degrees
Preload Light preload Seal None. open bearing Temperature range -30 to +100 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360