• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Deep groove ball bearings / single row / ATN9 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210 ATN9
3306 ATN9
4201 ATN9
4202 ATN9
4212 ATN9
4213 ATN9
4301 ATN9
4306 ATN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Arrangement Bore Contact angle Current insulation EAN Outer ring Weight
(g)

78.37 €

1 12 Days Grade 6509030.2Standard version-30 degrees-7316577045980-667.0

63.79 €

1 17 Days Grade 6307230.2Standard version-30 degrees-7316570750041-534.0

22.20 €

1 Quote Grade 5123214-Cylindrical bore-No current insulation7316577004383Without flange/groove51.0

23.01 €

1 12 Days Grade 5153514-Cylindrical bore-No current insulation7316577004390Without flange/groove60.0

100.36 €

1 Quote Grade 66011028-Cylindrical bore-No current insulation7316577004499Without flange/groove1180.0

132.91 €

1 Quote Grade 06512031-Cylindrical bore-No current insulation7316577004505Without flange/groove1415.0

31.55 €

1 17 Days Grade 5123717-Cylindrical bore-No current insulation7316577004536Without flange/groove91.0

54.26 €

1 Quote Grade 6307227-Cylindrical bore-No current insulation7316577004581Without flange/groove496.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Double Row Rolling Element Material Steel
Cage Polyamide cage Clearance Normal radial clearance Seal None. open bearing
Temperature range -20 to +120 °C

Tech Support