Angular contact ball bearings / single row / contact angle 40° / BCBM / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7232 BCBM
7328 BCBM
7410 BCBM
7411 BCBM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

1,586.75 €

1 4 Days 160290487316576650369-20 to +200 °C13570.0

1,914.63 €

1 4 Days 140300627316577746047-20 to +200 °C21291.0

467.13 €

1 17 Days 50130317316576651328-20 to +150 °C2123.0

839.52 €

1 4 Days 55140337316571267142-20 to +150 °C2660.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with a low axial clearance in O- and X-arrangem Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None. open bearing

Tech Support