Angular contact ball bearings / single row / contact angle 40° / series BECBM / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7211 BECBM
7214 BECBM
7311 BECBM
7312 BECBM
7316 BECBM
7320 BECBM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

140.33 €

1 17 Days 55100217316576633317661.0

201.27 €

1 4 Days 701252473165770894411172.0

186.87 €

1 4 Days 551202973165766343831494.0

208.42 €

1 4 Days 601303173165771507071880.0

416.70 €

1 4 Days 801703973165770674014032.0

722.67 €

1 4 Days 1002154773165770950918003.9995

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Raceway No. of Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with a low axial clearance in O- and X-arrangem Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None. open bearing
Temperature range -20 to +150 °C

Tech Support