17 | 40 | 13.25 | - | Class 0 | Single Row | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 70.0 | 1 pieces |
20 | 42 | 15 | - | Class 0 | Single Row | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 108.0 | 1 pieces |
30 | 55 | 17 | - | Class 0 | Single Row | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 180.0 | 1 pieces |
75 | 115 | 25 | - | Class 0 | Single Row | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 915.0 | 1 pieces |
100 | 150 | 32 | - | Class 0 | Single Row | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 1941.0 | 1 pieces |
30 | 62 | 21.25 | - | Class 0 | Single Row | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 302.0 | 1 pieces |
100 | 135 | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 47.0 | 1 pieces |
160 | 200 | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 97.0 | 1 pieces |
17 | 30 | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4.0 | 1 pieces |
30 | 47 | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8.0 | 1 pieces |
40 | 60 | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12.0 | 1 pieces |
10 | 24 | 2 | Steel | - | - | Steel | - | - | Sheet steel cage | - | - | - | - | Single direction bearing | - | Axial needle roller and cage assembly only | - | -20 to +120 °C | 3.0 | 1 pieces |
17 | 30 | 2 | Steel | - | - | Steel | - | - | Sheet steel cage | - | - | - | - | Single direction bearing | - | Axial needle roller and cage assembly only | - | -20 to +120 °C | 2.0 | 1 pieces |
70 | 95 | 4 | Steel | - | - | Steel | - | - | Sheet steel cage | - | - | - | - | Single direction bearing | - | Axial needle roller and cage assembly only | - | -20 to +120 °C | 45.0 | 1 pieces |
14 | 20 | 10 | - | - | Single Row | - | - | - | Sheet steel cage | - | - | Without lubrication groove | - | - | - | - | None. open bearing | -30 to +140 °C | 8.0 | 1 pieces |
- | - | - | - | - | Single Row | - | - | - | Sheet steel cage | - | - | Without lubrication groove | - | - | - | - | None. open bearing | -30 to +140 °C | 47.0 | 1 pieces |
55 | 80 | 25 | - | Class 0 | Single Row | - | - | - | Sheet steel cage | Normal radial clearance | With inner ring | - | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 406.0 | 1 pieces |
20 | 32 | 20 | - | Class 0 | Single Row | - | - | - | Sheet steel cage | Normal radial clearance | With inner ring | - | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 61.0 | 1 pieces |
28 | 42 | 30 | - | Class 0 | Single Row | - | - | - | Sheet steel cage | Normal radial clearance | With inner ring | - | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 150.0 | 1 pieces |
40 | 55 | 30 | - | Class 0 | Single Row | - | - | - | Sheet steel cage | Normal radial clearance | With inner ring | - | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 216.0 | 1 pieces |
60 | 85 | 38 | Steel | Class 0 | - | Steel | - | - | Sheet steel cage | - | - | - | - | Double direction bearing | - | - | None. open bearing | -20 to +120 °C | 595.0 | 1 pieces |
20 | 52 | 25 | Steel | - | - | Steel | - | With axial guidance | None. full complement bearing | - | - | - | - | - | Spherical outside surface | - | None. open bearing | -20 to +120 °C | 321.0 | 1 pieces |