55 | 78 | 16 | Steel | Class 0 | - | Steel | Non-angle adjustable | - | - | - | - | Single direction bearing | Complete axial cylindrical roller bearing | - | -20 to +120 °C | 233.0 | 1 pieces |
80 | 105 | 19 | Steel | Class 0 | - | Steel | Non-angle adjustable | - | - | - | - | Single direction bearing | Complete axial cylindrical roller bearing | - | -20 to +120 °C | 400.0 | 1 pieces |
85 | 110 | 19 | Steel | Class 0 | - | Steel | Non-angle adjustable | - | - | - | - | Single direction bearing | Complete axial cylindrical roller bearing | - | -20 to +120 °C | 420.0 | 1 pieces |
55 | 90 | 25 | Steel | Class 0 | - | Steel | Non-angle adjustable | - | - | - | - | Single direction bearing | Complete axial cylindrical roller bearing | - | -20 to +120 °C | 568.0 | 1 pieces |
65 | 100 | 27 | Steel | Class 0 | - | Steel | Non-angle adjustable | - | - | - | - | Single direction bearing | Complete axial cylindrical roller bearing | - | -20 to +120 °C | 721.0 | 1 pieces |
70 | 105 | 27 | Steel | Class 0 | - | Steel | Non-angle adjustable | - | - | - | - | Single direction bearing | Complete axial cylindrical roller bearing | - | -20 to +120 °C | 768.0 | 1 pieces |
6 | 19 | 2 | Steel | - | - | Steel | - | Polyamide cage | - | - | - | Single direction bearing | Axial needle roller and cage assembly only | - | -20 to +120 °C | 1.0 | 1 pieces |
15 | 28 | 3.5 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 4.0 | 1 pieces |
17 | 30 | 3.5 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 5.0 | 1 pieces |
20 | 35 | 4.5 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 9.0 | 1 pieces |
30 | 47 | 5 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 16.0 | 1 pieces |
35 | 52 | 5 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 18.0 | 1 pieces |
45 | 65 | 6 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 34.0 | 1 pieces |
60 | 85 | 7.5 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 80.0 | 1 pieces |
120 | 155 | 11 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 283.0 | 1 pieces |
130 | 170 | 12 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 373.0 | 1 pieces |
150 | 190 | 12 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 422.0 | 1 pieces |
45 | 73 | 9 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 82.0 | 1 pieces |
75 | 110 | 11 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 190.0 | 1 pieces |
80 | 115 | 11 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 230.0 | 1 pieces |
90 | 135 | 14 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 424.0 | 1 pieces |
110 | 160 | 15 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 528.0 | 1 pieces |
120 | 170 | 15 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 577.0 | 1 pieces |
130 | 190 | 19 | Steel | Class 0 | - | Steel | Non-angle adjustable | Polyamide cage | - | - | - | Single direction bearing | Axial cylindrical roller and cage assembly only | - | -20 to +120 °C | 920.0 | 1 pieces |
5 | 10 | 10 | - | Class 0 | Single Row | - | - | Polyamide cage | Normal radial clearance | Without inner ring | Groove with lubrication hole(s) | - | - | None. open bearing | -20 to +100 °C | 3.0 | 1 pieces |