Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
62/22 C3 |
63/28 C3 |
16007 C3 |
16019 C3 |
16022 C3 |
16026 C3 |
16030 C3 |
209 C3 |
211 C3 |
214 C3 |
6020 C3 |
6021 C3 |
6024 C3 |
6026 C3 |
61832 C3 |
6217 C3 |
6221 C3 |
6226 C3 |
6307 C3 |
6315 C3 |
6418 C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
16.53 € | 1 | 17 Days | Grade 5 | 22 | 50 | 14 | 7316577098344 | 117.0 | ||
29.25 € | 1 | 17 Days | Grade 5 | 28 | 68 | 18 | 7316570425529 | 294.0 | ||
13.92 € | 1 | 17 Days | Grade 6 | 35 | 62 | 9 | 7316577298096 | 116.0 | ||
112.98 € | 1 | 17 Days | Grade 0 | 95 | 145 | 16 | 7316577019714 | 874.0 | ||
181.50 € | 1 | 17 Days | Grade 0 | 110 | 170 | 19 | 7316577658876 | 1438.0 | ||
226.36 € | 1 | 4 Days | Grade 0 | 130 | 200 | 22 | 7316577298126 | 2318.0 | ||
279.52 € | 1 | 4 Days | Grade 0 | 150 | 225 | 24 | 7316570605952 | 3064.0 | ||
65.98 € | 1 | 4 Days | Grade 6 | 45 | 85 | 19 | 7316577003935 | 439.0 | ||
82.27 € | 1 | 17 Days | Grade 6 | 55 | 100 | 21 | 7316577295552 | 657.0 | ||
114.25 € | 1 | 4 Days | Grade 0 | 70 | 125 | 24 | 7316577295668 | 1200.0 | ||
95.59 € | 1 | 4 Days | Grade 0 | 100 | 150 | 24 | 7316577065599 | 1225.0 | ||
142.37 € | 1 | 17 Days | Grade 0 | 105 | 160 | 26 | 7316577088840 | 1563.0 | ||
174.52 € | 1 | 17 Days | Grade 0 | 120 | 180 | 28 | 7316576625282 | 2088.0 | ||
208.33 € | 1 | 17 Days | Grade 0 | 130 | 200 | 33 | 7316576621475 | 3200.0 | ||
355.56 € | 1 | 4 Days | Grade 0 | 160 | 200 | 20 | 7316572534038 | 1252.0 | ||
109.95 € | 1 | 17 Days | Grade 0 | 85 | 150 | 28 | 7316571370040 | 1751.0 | ||
235.73 € | 1 | 17 Days | Grade 6 | 105 | 190 | 36 | 7316576621550 | 3726.0 | ||
351.03 € | 1 | 4 Days | Grade 0 | 130 | 230 | 40 | 7316576618826 | 5760.0 | ||
13.05 € | 1 | 12 Days | Grade 6 | 35 | 80 | 21 | 7316571370774 | 444.0 | ||
101.18 € | 1 | 12 Days | Grade 0 | 75 | 160 | 37 | 7316571367828 | 2994.0 | ||
829.94 € | 1 | 4 Days | Grade 0 | 90 | 225 | 54 | 7316577067128 | 9521.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None. open bearing |
Temperature range | -20 to +150 °C |